5RT HUB RSB STAINLESS STEEL
3301249 MFG #: Wrapflex
Out of Stock
- Coupling Size(s): 5R
- Coupling Style: Close Coupled
- Coupling Type: Elastomeric
- Hub Barrel Outside Diameter (Hub): 2.520 in
- Hub Bore Fit (Hub): Rough Stock Bore
- Hub Length (Hub): 1.378 in
- Hub Length thru Bore (Hub): 1.02 in
- Hub Material (Hub): Stainless Steel
- Hub Shoulder Diameter (Hub): 2.520 in
- Hub Straight Bore Diameter (Hub) [Max]: 1.625 in / 38mm
- Hub Straight Bore Diameter (Hub) [Min]: 0.500 in / 13mm
- Hub Style (Hub): Standard
- Hub Type (Hub): R-Hub
- Number of Keyways (Hub): 0
- Number of Setscrews (Hub): 0
Rexnord R10 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Hubs size(s) 5R with a 2.520-inch outside barrel diameter and 1.02-inch length for elastomeric couplings.