60 HSB 2.375" BORE 5/8" X 5/16" KW 1 SS

7300691 MFG #: Omega
Out of Stock
  • Coupling Size(s): 60
  • Coupling Type: Elastomeric
  • Hub Barrel Outside Diameter (Hub): 6.00 in
  • Hub Bore Fit (Hub): Clearance
  • Hub Length (Hub): 3.250 in
  • Hub Material (Hub): Steel
  • Hub Shoulder Diameter (Hub): 8.750 in
  • Hub Straight Bore Diameter (Hub) [Max]: 2.3765 in
  • Hub Straight Bore Diameter (Hub) [Min]: 2.3750 in
  • Hub Straight Bore Diameter (Hub) [Nom]: 2.3750 in
  • Hub Style (Hub): Standard
  • Keyway Depth (Hub): 0.3125 in
  • Keyway Fit (Hub): Commercial
  • Keyway Width (Hub): 0.6250 in
  • Number of Keyways (Hub): 1
  • Number of Setscrews (Hub): 1
Rexnord E_ES_ES-R Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) 60 with a 6.00-inch outside barrel diameter for elastomeric couplings.