50 HSB 1.75" BORE 3/8" X 3/16" KW 1 SS
7300681 MFG #: Omega
Out of Stock
- Coupling Size(s): 50
- Coupling Type: Elastomeric
- Hub Barrel Outside Diameter (Hub): 6.00 in
- Hub Bore Fit (Hub): Clearance
- Hub Length (Hub): 2.75 in
- Hub Material (Hub): Steel
- Hub Shoulder Diameter (Hub): 8.130 in
- Hub Straight Bore Diameter (Hub) [Max]: 1.7510 in
- Hub Straight Bore Diameter (Hub) [Min]: 1.7500 in
- Hub Straight Bore Diameter (Hub) [Nom]: 1.7500 in
- Hub Style (Hub): Standard
- Keyway Depth (Hub): 0.1875 in
- Keyway Fit (Hub): Commercial
- Keyway Width (Hub): 0.3750 in
- Number of Keyways (Hub): 1
- Number of Setscrews (Hub): 1
Rexnord E_ES_ES-R Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) 50 with a 6.00-inch outside barrel diameter for elastomeric couplings.