5 HSB 1.6875" BORE 3/8" X 3/16" KW 1 SS
7300332 MFG #: Omega
Out of Stock
- Coupling Size(s): 5
- Coupling Type: Elastomeric
- Hub Barrel Outside Diameter (Hub): 2.80 in
- Hub Bore Fit (Hub): Clearance
- Hub Length (Hub): 1.750 in
- Hub Material (Hub): Steel
- Hub Shoulder Diameter (Hub): 3.130 in
- Hub Straight Bore Diameter (Hub) [Max]: 1.6885 in
- Hub Straight Bore Diameter (Hub) [Min]: 1.6875 in
- Hub Straight Bore Diameter (Hub) [Nom]: 1.6875 in
- Hub Style (Hub): Standard
- Keyway Depth (Hub): 0.1875 in
- Keyway Fit (Hub): Commercial
- Keyway Width (Hub): 0.3750 in
- Number of Keyways (Hub): 1
- Number of Setscrews (Hub): 1
Rexnord E_ES_ES-R Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) 5 with a 2.80-inch outside barrel diameter for elastomeric couplings.