4M HRB 303SS METRIC HUB
7369824SSM1 MFG #: Omega
Out of Stock
- Coupling Size(s): 4M
- Coupling Type: Elastomeric
- Hub Barrel Outside Diameter (Hub): 2.36 in
- Hub Bore Fit (Hub): Rough Bore
- Hub Length (Hub): 1.69 in
- Hub Material (Hub): Stainless Steel
- Hub Shoulder Diameter (Hub): 2.600 in
- Hub Straight Bore Diameter (Hub) [Max]: 1.625 in / 42mm
- Hub Straight Bore Diameter (Hub) [Min]: 0.375 in / 10mm
- Hub Style (Hub): Special Material
Rexnord E_ES_ES-R Series Straight Bore Style-Rough Bore (HRB) Hubs size(s) 4M with a 2.36-inch outside barrel diameter for elastomeric couplings.