80M HRB METRIC HUB

7300710M1 MFG #: Rexnord
Out of Stock
  • Coupling Size(s): 80M HRB
  • Coupling Type: Elastomeric
  • Hub Barrel Outside Diameter (Hub): 9.50 in
  • Hub Bore Fit (Hub): Rough Bore
  • Hub Length (Hub): 4.87 in
  • Hub Material (Hub): Steel
  • Hub Shoulder Diameter (Hub): 11.250 in
  • Hub Straight Bore Diameter (Hub) [Max]: 6.000 in / 155mm
  • Hub Straight Bore Diameter (Hub) [Min]: 1.875 in / 32mm
  • Hub Style (Hub): Standard