70 HUB HRB 303SS

7300700SS MFG #: Omega
Out of Stock
  • Coupling Size(s): 70
  • Coupling Type: Elastomeric
  • Hub Barrel Outside Diameter (Hub): 7.00 in
  • Hub Bore Fit (Hub): Rough Bore
  • Hub Length (Hub): 3.62 in
  • Hub Material (Hub): Stainless Steel
  • Hub Shoulder Diameter (Hub): 9.250 in
  • Hub Straight Bore Diameter (Hub) [Max]: 4.500 in / 120mm
  • Hub Straight Bore Diameter (Hub) [Min]: 1.375 in / 32mm
  • Hub Style (Hub): Special Material
Rexnord E_ES_ES-R Series Straight Bore Style-Rough Bore (HRB) Hubs size(s) 70 with a 7.00-inch outside barrel diameter for elastomeric couplings.