70 HUB HRB STEEL

7300700 MFG #: Rexnord
Out of Stock
  • Coupling Size(s): 70 HRB
  • Coupling Type: Elastomeric
  • Hub Barrel Outside Diameter (Hub): 9.250 in
  • Hub Bore Fit (Hub): Rough Bore
  • Hub Length (Hub): 3.620 in
  • Hub Material (Hub): Steel
  • Hub Shoulder Diameter (Hub): 7.000 in
  • Hub Straight Bore Diameter (Hub) [Max]: 4.500 in / 120mm
  • Hub Straight Bore Diameter (Hub) [Min]: 1.375 in / 32mm
  • Hub Style (Hub): Standard
  • Coupling Size: 70
  • Coupling Type: Elastomeric
  • Hub Barrel Outside Diameter (Hub): 9.250 in
  • Hub Bore Fit (Hub): Rough Bore
  • Hub Length (Hub): 3.620 in
  • Hub Material (Hub): Steel
  • Hub Shoulder Diameter (Hub): 7.000 in
  • Hub Straight Bore Diameter (Hub) [Nom]: 0.0000 in
  • Hub Style (Hub): Standard
  • Keyway Depth (Hub): 0.0000 in
  • Keyway Fit (Hub): None
  • Keyway Width (Hub): 0.0000 in
  • Number of Keyways (Hub): 0
  • Number of Setscrews (Hub): 0