60M HRB 303SS METRIC HUB

7300690SSM1 MFG #: Omega
Out of Stock
  • Coupling Size(s): 60M
  • Coupling Type: Elastomeric
  • Hub Barrel Outside Diameter (Hub): 6.50 in
  • Hub Bore Fit (Hub): Rough Bore
  • Hub Length (Hub): 3.25 in
  • Hub Material (Hub): Stainless Steel
  • Hub Shoulder Diameter (Hub): 8.750 in
  • Hub Straight Bore Diameter (Hub) [Max]: 4.000 in / 105mm
  • Hub Straight Bore Diameter (Hub) [Min]: 1.125 in / 28mm
  • Hub Style (Hub): Special Material
Rexnord E_ES_ES-R Series Straight Bore Style-Rough Bore (HRB) Hubs size(s) 60M with a 6.50-inch outside barrel diameter for elastomeric couplings.