60 HUB HRB 303SS
7300690SS MFG #: Omega
Out of Stock
- Coupling Size(s): 60
- Coupling Type: Elastomeric
- Hub Barrel Outside Diameter (Hub): 6.50 in
- Hub Bore Fit (Hub): Rough Bore
- Hub Length (Hub): 3.25 in
- Hub Material (Hub): Stainless Steel
- Hub Shoulder Diameter (Hub): 8.750 in
- Hub Straight Bore Diameter (Hub) [Max]: 4.000 in / 105mm
- Hub Straight Bore Diameter (Hub) [Min]: 1.125 in / 28mm
- Hub Style (Hub): Special Material
Rexnord E_ES_ES-R Series Straight Bore Style-Rough Bore (HRB) Hubs size(s) 60 with a 6.50-inch outside barrel diameter for elastomeric couplings.