60M HRB METRIC HUB

7300690M1 MFG #: Rexnord
Out of Stock
  • Coupling Size(s): 60M HRB
  • Coupling Type: Elastomeric
  • Hub Barrel Outside Diameter (Hub): 6.50 in
  • Hub Bore Fit (Hub): Rough Bore
  • Hub Length (Hub): 3.25 in
  • Hub Material (Hub): Steel
  • Hub Shoulder Diameter (Hub): 8.750 in
  • Hub Straight Bore Diameter (Hub) [Max]: 4.000 in / 105mm
  • Hub Straight Bore Diameter (Hub) [Min]: 1.125 in / 28mm
  • Hub Style (Hub): Standard