60 HUB HRB STEEL

7300690 MFG #: Rexnord
Out of Stock
  • Coupling Size(s): 60 HRB
  • Coupling Type: Elastomeric
  • Hub Barrel Outside Diameter (Hub): 8.750 in
  • Hub Bore Fit (Hub): Rough Bore
  • Hub Length (Hub): 3.250 in
  • Hub Material (Hub): Steel
  • Hub Shoulder Diameter (Hub): 6.500 in
  • Hub Straight Bore Diameter (Hub) [Max]: 4.000 in / 105mm
  • Hub Straight Bore Diameter (Hub) [Min]: 1.125 in / 28mm
  • Hub Style (Hub): Standard
  • Coupling Size: 60
  • Coupling Type: Elastomeric
  • Hub Barrel Outside Diameter (Hub): 8.750 in
  • Hub Bore Fit (Hub): Rough Bore
  • Hub Length (Hub): 3.250 in
  • Hub Material (Hub): Steel
  • Hub Shoulder Diameter (Hub): 6.500 in
  • Hub Straight Bore Diameter (Hub) [Nom]: 0.0000 in
  • Hub Style (Hub): Standard
  • Keyway Depth (Hub): 0.0000 in
  • Keyway Fit (Hub): None
  • Keyway Width (Hub): 0.0000 in
  • Number of Keyways (Hub): 0
  • Number of Setscrews (Hub): 0