50M HRB 303SS METRIC HUB
7300680SSM1 MFG #: Omega
Out of Stock
- Coupling Size(s): 50M
- Coupling Type: Elastomeric
- Hub Barrel Outside Diameter (Hub): 6.00 in
- Hub Bore Fit (Hub): Rough Bore
- Hub Length (Hub): 2.75 in
- Hub Material (Hub): Stainless Steel
- Hub Shoulder Diameter (Hub): 8.125 in
- Hub Straight Bore Diameter (Hub) [Max]: 3.625 in / 90mm
- Hub Straight Bore Diameter (Hub) [Min]: 1.125 in / 28mm
- Hub Style (Hub): Special Material
Rexnord E_ES_ES-R Series Straight Bore Style-Rough Bore (HRB) Hubs size(s) 50M with a 6.00-inch outside barrel diameter for elastomeric couplings.