50 HUB RSB 303SS

7300460SS MFG #: Rexnord
Out of Stock
  • Coupling Size(s): 50 RSB
  • Coupling Type: Elastomeric
  • Hub Barrel Outside Diameter (Hub): 6.00 in
  • Hub Bore Fit (Hub): Rough Bore
  • Hub Length (Hub): 2.75 in
  • Hub Material (Hub): 303 Stainless Steel
  • Hub Shoulder Diameter (Hub): 8.125 in
  • Hub Straight Bore Diameter (Hub) [Max]: 3.625 in / 90mm
  • Hub Straight Bore Diameter (Hub) [Min]: 1.125 in / 28mm
  • Hub Style (Hub): Special Material