5M HRB METRIC HUB

7300305M1 MFG #: Rexnord
Out of Stock
  • Coupling Size(s): 5M HRB
  • Coupling Type: Elastomeric
  • Hub Barrel Outside Diameter (Hub): 2.80 in
  • Hub Bore Fit (Hub): Rough Bore
  • Hub Length (Hub): 1.75 in
  • Hub Material (Hub): Steel
  • Hub Shoulder Diameter (Hub): 3.125 in
  • Hub Straight Bore Diameter (Hub) [Max]: 1.875 in / 48mm
  • Hub Straight Bore Diameter (Hub) [Min]: 0.375 in / 10mm
  • Hub Style (Hub): Standard