4M HRB METRIC HUB

7300270M1 MFG #: Rexnord
Out of Stock
  • Coupling Size(s): 4M HRB
  • Coupling Type: Elastomeric
  • Hub Barrel Outside Diameter (Hub): 2.36 in
  • Hub Bore Fit (Hub): Rough Bore
  • Hub Length (Hub): 1.69 in
  • Hub Material (Hub): Steel
  • Hub Shoulder Diameter (Hub): 2.600 in
  • Hub Straight Bore Diameter (Hub) [Max]: 1.625 in / 42mm
  • Hub Straight Bore Diameter (Hub) [Min]: 0.375 in / 10mm
  • Hub Style (Hub): Standard