70 HTL 3535 INCH BSHG

7300840 MFG #: Rexnord
Out of Stock
  • Coupling Size(s): 70
  • Coupling Type: Elastomeric
  • Hub Barrel Outside Diameter (Hub): 9.250 in
  • Hub Bore Fit (Hub): TaperLock
  • Hub Length (Hub): 3.500 in
  • Hub Material (Hub): Steel
  • Coupling Size: 70
  • Coupling Type: Elastomeric
  • Hub Barrel Outside Diameter (Hub): 9.250 in
  • Hub Bore Fit (Hub): TaperLock�
  • Hub Length (Hub): 3.500 in
  • Hub Material (Hub): Steel
  • Hub Shoulder Diameter (Hub): 6.500 in
  • Hub Straight Bore Diameter (Hub) [Nom]: 0.0000 in
  • Hub Style (Hub): Standard
  • Keyway Depth (Hub): 0.0000 in
  • Keyway Fit (Hub): None
  • Keyway Width (Hub): 0.0000 in
  • Number of Keyways (Hub): 0
  • Number of Setscrews (Hub): 0