60M HTL 3020 METRIC BSW BSHG
7300835M1 MFG #: Omega
Out of Stock
- Coupling Size(s): 60M
- Coupling Type: Elastomeric
- Hub Barrel Outside Diameter (Hub): 8.750 in
- Hub Bore Fit (Hub): Taper Lock
- Hub Length (Hub): 2.000 in
- Hub Material (Hub): Steel
Rexnord E_ES_ES-R Series Compression Bushed Style-Taper-Lock (HTL) Hubs size(s) 60M with a 8.750-inch outside barrel diameter for elastomeric couplings.