50 HTL 2517 INCH BSHG

7300830 MFG #: Omega
Out of Stock
  • Coupling Size(s): 50
  • Coupling Type: Elastomeric
  • Hub Barrel Outside Diameter (Hub): 6.000 in
  • Hub Bore Fit (Hub): Taper Lock
  • Hub Length (Hub): 1.750 in
  • Hub Material (Hub): Steel
Rexnord E_ES_ES-R Series Compression Bushed Style-Taper-Lock (HTL) Hubs size(s) 50 with a 6.000-inch outside barrel diameter for elastomeric couplings.