5M HTL 1210 METRIC BSW BSHG

7300805M1 MFG #: Omega
Out of Stock
  • Coupling Size(s): 5M
  • Coupling Type: Elastomeric
  • Hub Barrel Outside Diameter (Hub): 3.130 in
  • Hub Bore Fit (Hub): Taper Lock
  • Hub Length (Hub): 0.880 in
  • Hub Material (Hub): Steel
Rexnord E_ES_ES-R Series Compression Bushed Style-Taper-Lock (HTL) Hubs size(s) 5M with a 3.130-inch outside barrel diameter for elastomeric couplings.