4M HTL 1008 METRIC BSW BSHG

7300800M1 MFG #: Omega
Out of Stock
  • Coupling Size(s): 4M
  • Coupling Type: Elastomeric
  • Hub Barrel Outside Diameter (Hub): 2.600 in
  • Hub Bore Fit (Hub): Taper Lock
  • Hub Length (Hub): 0.880 in
  • Hub Material (Hub): Steel
Rexnord E_ES_ES-R Series Compression Bushed Style-Taper-Lock (HTL) Hubs size(s) 4M with a 2.600-inch outside barrel diameter for elastomeric couplings.