70 HQD BORED FOR SIZE J BSHG

7300900 MFG #: Omega
Out of Stock
  • Coupling Size(s): 70
  • Coupling Type: Elastomeric
  • Hub Barrel Outside Diameter (Hub): 9.250 in
  • Hub Bore Fit (Hub): Quick Disconnect
  • Hub Length (Hub): 4.500 in
  • Hub Material (Hub): Steel
Rexnord E_ES_ES-R Series Compression Bushed Style-Quick Disconnect (HQD) Hubs size(s) 70 with a 9.250-inch outside barrel diameter for elastomeric couplings.