60 HQD BORED FOR SIZE F BSHG
7300895 MFG #: Omega
Out of Stock
- Coupling Size(s): 60
- Coupling Type: Elastomeric
- Hub Barrel Outside Diameter (Hub): 8.750 in
- Hub Bore Fit (Hub): Quick Disconnect
- Hub Length (Hub): 3.630 in
- Hub Material (Hub): Steel
Rexnord E_ES_ES-R Series Compression Bushed Style-Quick Disconnect (HQD) Hubs size(s) 60 with a 8.750-inch outside barrel diameter for elastomeric couplings.