5 HQD BORED FOR SIZE SH BSHG

7300865 MFG #: Omega
Out of Stock
  • Coupling Size(s): 5
  • Coupling Type: Elastomeric
  • Hub Barrel Outside Diameter (Hub): 3.130 in
  • Hub Bore Fit (Hub): Quick Disconnect
  • Hub Length (Hub): 1.250 in
  • Hub Material (Hub): Steel
Rexnord E_ES_ES-R Series Compression Bushed Style-Quick Disconnect (HQD) Hubs size(s) 5 with a 3.130-inch outside barrel diameter for elastomeric couplings.