60R STD FLEX ELEMENT W/ FASTENERS

3700220 MFG #: Wrapflex
Out of Stock
  • Coupling Size(s): 60R
  • Coupling Style: Standard
  • Coupling Type: Elastomeric
  • Element Material: 60D Polyurethane (Green)
  • Element Style: Standard Element
Rexnord R Series Standard Elements with Two Fasteners size(s) 60R in 60D Polyurethane (Green) material for elastomeric couplings.