5R STD FLEX ELEMENT W/ FASTENERS
0789006 MFG #: Wrapflex
Out of Stock
- Coupling Size(s): 5R
- Coupling Style: Standard
- Coupling Type: Elastomeric
- Element Material: 60D Polyurethane (Green)
- Element Style: Standard Element
Rexnord R Series Standard Elements with Two Fasteners size(s) 5R in 60D Polyurethane (Green) material for elastomeric couplings.