60R 70D BLACK FLEX ELEMENT W/ FASTENERS
2127512 MFG #: Wrapflex
Out of Stock
- Coupling Size(s): 60R
- Coupling Style: High Torque
- Coupling Type: Elastomeric
- Element Material: 70D Black
- Element Style: +25% Greater Torque Capacity
Rexnord R Series Black 70D Style Flexible Elements size(s) 60R in 70D Black material for elastomeric couplings.