HT8507-191IN

10349956 MFG #: Rexnord
Out of Stock
  • Chain Material: HT
  • Chain Number: 8507
  • Chain Pitch: 0.75 in
  • Chain Width (Imperial): 191 in
  • Chain Width (Metric): 4851.4 mm
  • Rod/Pin Material: Polypropylene
  • ST or NS: ST
  • Straight or Side-Flex: Straight Running
  • Surface Type: Raised Rib
HT8507 191 Inch Wide MatTop Chain With Polypropylene Pins Molded In Beige High Temperature Material