HP8505-42IN

HP8505-42 MFG #: Rexnord
Out of Stock
  • Chain Material: HP
  • Chain Material: HP
  • Chain Number: 8505
  • Chain Pitch: 0.75 in
  • Chain Width (Imperial): 42 in
  • Chain Width (Metric): 1066.8 mm
  • Rod/Pin Material: Polyester
  • ST or NS: ST
  • Straight or Side-Flex: Straight Running
  • Surface Type: Solid Top
HP8505 42 Inch Wide MatTop Chain With Polyester Pins Molded In Brown High Performance Material