HP8505-36IN
HP8505-36 MFG #: Rexnord
Out of Stock
- Chain Material: HP
- Chain Material: HP
- Chain Number: 8505
- Chain Pitch: 0.75 in
- Chain Width (Imperial): 36 in
- Chain Width (Metric): 914.4 mm
- Rod/Pin Material: Polyester
- ST or NS: ST
- Straight or Side-Flex: Straight Running
- Surface Type: Solid Top
HP8505 36 Inch Wide MatTop Chain With Polyester Pins Molded In Brown High Performance Material