HP8505-3.25IN_MTW_PT

81416441 MFG #: Rexnord
Out of Stock
  • Chain Material: HP
  • Chain Material: HP
  • Chain Number: 8505
  • Chain Pitch: 0.75 in
  • Chain Width (Imperial): 3.25 in
  • Chain Width (Metric): 82.55 mm
  • Rod/Pin Material: Polyester
  • ST or NS: ST
  • Straight or Side-Flex: Straight Running
  • Surface Type: Solid Top
HP8505 3.25 Inch Wide Molded-To-Width MatTop Chain With PosiTrack With Polyester Pins Molded In Brown High Performance Material