LF831-4.5IN

LF831K4.5 MFG #: Rexnord
Out of Stock
  • Chain Material: LF
  • Chain Material: LF
  • Chain Number: 831
  • Chain Pitch: 1.5 in
  • Chain Width (Imperial): 4.5 in
  • Chain Width (Metric): 114.3 mm
  • Rod/Pin Material: Stanless Steel
  • ST or NS: ST
  • Straight or Side-Flex: Straight Running
  • Surface Type: Solid Top
LF831 4.5 Inch Wide TableTop Chain Molded In Tan Low Friction Material And Assembled With Stainless Steel Pins