HP831-4.5IN

81400022 MFG #: Rexnord
Out of Stock
  • Chain Material: HP
  • Chain Material: HP
  • Chain Number: 831
  • Chain Pitch: 1.5 in
  • Chain Width (Imperial): 4.5 in
  • Chain Width (Metric): 114.3 mm
  • Rod/Pin Material: Stanless Steel
  • ST or NS: ST
  • Straight or Side-Flex: Straight Running
  • Surface Type: Solid Top
HP831 4.5 Inch Wide TableTop Chain Molded In Brown High Performance Material And Assembled With Stainless Steel Pins