SSB815-4.5IN

10.006.84.14 MFG #: Rexnord
Out of Stock
  • Chain Material: SSB
  • Chain Material: SSB
  • Chain Number: 815
  • Chain Pitch: 1.5 in
  • Chain Width (Imperial): 4.5 in
  • Chain Width (Metric): 114.3 mm
  • Rod/Pin Material: Stanless Steel
  • ST or NS: NS
  • Straight or Side-Flex: Straight Running
  • Surface Type: Solid Top
SSB815 4.5 Inch Wide TableTop Chain Manufactured From Non-Magnetic Stainless Steel Material