SSB815-3.25IN

10.006.84.11 MFG #: Rexnord
Out of Stock
  • Chain Material: SSB
  • Chain Material: SSB
  • Chain Number: 815
  • Chain Pitch: 1.5 in
  • Chain Width (Imperial): 3.25 in
  • Chain Width (Metric): 82.55 mm
  • Rod/Pin Material: Stanless Steel
  • ST or NS: ST
  • Straight or Side-Flex: Straight Running
  • Surface Type: Solid Top
SSB815 3.25 Inch Wide TableTop Chain Manufactured From Non-Magnetic Stainless Steel Material