HP7966NT-13.5IN

10464530 MFG #: Rexnord
Out of Stock
  • Chain Material: HP
  • Chain Number: 7966NT
  • Chain Pitch: 1.5 in
  • Chain Width (Imperial): 13.5 in
  • Chain Width (Metric): 342.9 mm
  • Curve Retention Type: NT
  • Rod/Pin Material: Polyester
  • ST or NS: ST
  • Straight or Side-Flex: Side-flexing
  • Surface Type: Perforated Top
HP7966 13.5 Inch Wide MatTop Chain With No-Tab Curve Retention and Polyester Pins Molded In Brown High Performance Material