HT7708-21IN

10447937 MFG #: Rexnord
Out of Stock
  • Chain Material: HT
  • Chain Material: HT
  • Chain Number: 7708
  • Chain Pitch: 1.0 in
  • Chain Width (Imperial): 21 in
  • Chain Width (Metric): 533.4 mm
  • Rod/Pin Material: Polypropylene
  • ST or NS: ST
  • Straight or Side-Flex: Straight Running
  • Surface Type: Open Area
HT7708 21 Inch Wide MatTop Chain With Polypropylene Pins Molded In Beige High Temperature Material