HT7708-156IN
10291423 MFG #: Rexnord
Out of Stock
- Chain Material: HT
- Chain Material: HT
- Chain Number: 7708
- Chain Pitch: 1.0 in
- Chain Width (Imperial): 156 in
- Chain Width (Metric): 3962.4 mm
- Rod/Pin Material: Polypropylene
- ST or NS: ST
- Straight or Side-Flex: Straight Running
- Surface Type: Open Area
HT7708 156 Inch Wide MatTop Chain With Polypropylene Pins Molded In Beige High Temperature Material