HP7705-32IN

HP7705-32 MFG #: Rexnord
Out of Stock
  • Chain Material: HP
  • Chain Number: 7705
  • Chain Pitch: 1.0 in
  • Chain Width (Imperial): 32 in
  • Chain Width (Metric): 812.8 mm
  • Rod/Pin Material: Polyester
  • ST or NS: ST
  • Straight or Side-Flex: Straight Running
  • Surface Type: Solid Top
HP7705 32 Inch Wide MatTop Chain With Polyester Pins Molded In Brown High Performance Material