WX7705-3.25IN_MTW_PT

81430031 MFG #: Rexnord
Out of Stock
  • Chain Material: WX
  • Chain Material: WX
  • Chain Number: 7705
  • Chain Pitch: 1.0 in
  • Chain Width (Imperial): 3.25 in
  • Chain Width (Metric): 82.55 mm
  • Rod/Pin Material: Acetal
  • ST or NS: ST
  • Straight or Side-Flex: Straight Running
  • Surface Type: Solid Top
WX7705 3.25 Inch Wide Molded-To-Width MatTop Chain With PosiTrack With Acetal Pins Molded In Green Abrasion Resistant Polyamide Material