HP7705-4.5IN_MTW_PT
81415141 MFG #: Rexnord
Out of Stock
- Chain Material: HP
- Chain Material: HP
- Chain Number: 7705
- Chain Pitch: 1.0 in
- Chain Width (Imperial): 4.5 in
- Chain Width (Metric): 114.3 mm
- Rod/Pin Material: Polyester
- ST or NS: ST
- Straight or Side-Flex: Straight Running
- Surface Type: Solid Top
HP7705 4.5 Inch Wide Molded-To-Width MatTop Chain With PosiTrack And Polyester Pins Molded In Brown High Performance Material