HP7705-3.25IN_MTW_PT
81415101 MFG #: Rexnord
Out of Stock
- Chain Material: HP
- Chain Material: HP
- Chain Number: 7705
- Chain Pitch: 1.0 in
- Chain Width (Imperial): 3.25 in
- Chain Width (Metric): 82.55 mm
- Rod/Pin Material: Polyester
- ST or NS: ST
- Straight or Side-Flex: Straight Running
- Surface Type: Solid Top
HP7705 3.25 Inch Wide Molded-To-Width MatTop Chain With PosiTrack And Polyester Pins Molded In Brown High Performance Material