60S31XM
762.69.31 MFG #: MCC
Out of Stock
- Chain Material: SS
- Chain Number: 60S
- Chain Pitch: 1.5 in
- Chain Width (Imperial): 3.25 in
- Chain Width (Metric): 82.55 mm
- Rod/Pin Material: Stanless Steel
- ST or NS: ST
- Straight or Side-Flex: Straight Running
- Surface Type: Solid Top
60S31XM 3.25 Inch Wide Straight Running TableTop Chain Manufactured From 60-Series Stainless Steel Material