LF5935-3.75IN

LF5935-3.75 MFG #: Rexnord
Out of Stock
  • Chain Material: LF
  • Chain Material: LF
  • Chain Number: 5935
  • Chain Pitch: 0.75 in
  • Chain Width (Imperial): 3.75 in
  • Chain Width (Metric): 95.25 mm
  • Rod/Pin Material: Polypropylene
  • ST or NS: NS
  • Straight or Side-Flex: Straight Running
  • Surface Type: Solid Top
LF5935 3.75 Inch Wide MatTop Chain With Polypropylene Pins Molded In Tan Low Friction Material