LF5935-24IN
LF5935-24 MFG #: Rexnord
Out of Stock
- Chain Material: LF
- Chain Material: LF
- Chain Number: 5935
- Chain Pitch: 0.75 in
- Chain Width (Imperial): 24 in
- Chain Width (Metric): 609.6 mm
- Rod/Pin Material: Polypropylene
- ST or NS: ST
- Straight or Side-Flex: Straight Running
- Surface Type: Solid Top
LF5935 24 Inch Wide MatTop Chain With Polypropylene Pins Molded In Tan Low Friction Material