HT5935-6IN

HT5935-6 MFG #: Rexnord
Out of Stock
  • Chain Material: HT
  • Chain Material: HT
  • Chain Number: 5935
  • Chain Pitch: 0.75 in
  • Chain Width (Imperial): 6 in
  • Chain Width (Metric): 152.4 mm
  • Rod/Pin Material: Polypropylene
  • ST or NS: NS
  • Straight or Side-Flex: Straight Running
  • Surface Type: Solid Top
HT5935 6 Inch Wide MatTop Chain With Polypropylene Pins Molded In Beige High Temperature Material