DKA5705-3.25IN MTW PT

81459691 MFG #: Rexnord
Out of Stock
  • Chain Material: DKA
  • Chain Number: 5705
  • Chain Pitch: 1.5 in
  • Chain Width (Imperial): 3.25 in
  • Chain Width (Metric): 82.55 mm
  • Rod/Pin Material: Polyester
  • ST or NS: ST
  • Straight or Side-Flex: Straight Running
  • Surface Type: Solid Top
DKA5705 3.25 Inch Wide Molded-To-Width MatTop Chain With PosiTrack And Polyester Pins Molded In Black Abrasion Resistant Composite DKA Material