PSX5705-4.5IN_MTW_PT

10463209 MFG #: Rexnord
Out of Stock
  • Chain Material: PSX
  • Chain Number: 5705
  • Chain Pitch: 1.5 in
  • Chain Width (Imperial): 4.5 in
  • Chain Width (Metric): 114.3 mm
  • Rod/Pin Material: Polyester
  • ST or NS: NS
  • Straight or Side-Flex: Straight Running
  • Surface Type: Solid Top
PSX5705 4.5 Inch Wide Molded-To-Width MatTop Chain With PosiTrack And Polyester Pins Molded In Grey Platinum Series X Material