LF4705-36IN
LF4705-36 MFG #: Rexnord
Out of Stock
- Chain Material: LF
- Chain Number: 4705
- Chain Pitch: 1.5 in
- Chain Width (Imperial): 36 in
- Chain Width (Metric): 914.4 mm
- Rod/Pin Material: Acetal
- ST or NS: ST
- Straight or Side-Flex: Straight Running
- Surface Type: Solid Top
LF4705 36 Inch Wide MatTop Chain With Acetal Pins Molded In Tan Low Friction Material