LF4705-30IN

LF4705-30 MFG #: Rexnord
Out of Stock
  • Chain Material: LF
  • Chain Number: 4705
  • Chain Pitch: 1.5 in
  • Chain Width (Imperial): 30 in
  • Chain Width (Metric): 762 mm
  • Rod/Pin Material: Acetal
  • ST or NS: ST
  • Straight or Side-Flex: Straight Running
  • Surface Type: Solid Top
LF4705 30 Inch Wide MatTop Chain With Acetal Pins Molded In Tan Low Friction Material